Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use with hoses that have a convoluted cover or helix.(Refer to Tigerflex Accessories compatability chart on pages 90-92.)
  • Spiral design allows for premium sealing between the convolutions.
  • Hex nut for easy installation and cap nut to prevent injury from sharp bolt edges.
  • SDBCR series has a clockwise right hand spiral design.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Carbon steel spiral rod, saddle, washer, hex nut, cap nut.

Specifications

Brand

N/A Kuriyama

Size

N/A 2 in

Maximum Torque

N/A 6 ft·lb

Weight Each

N/A 0.36 lb

Standard Carton

N/A 100

Type

N/A Spiral Double Bolt Clamp

Material

N/A Zinc Plated Carbon Steel

Note

Note

N/A
  • Two or more Spiral Bolt Clamps are suggested for 3" ID and larger hoses.
  • Both hex nuts should be tightened equally to prevent leakage.

Caution

Caution

N/A
  • Proper evaluation of holding power for each clamp must be determined for each individual application.