Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure

Min. Bending Radius

Weight

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A 03 N/A 3/16 in4.8 mm N/A 0.475 in12.1 mm N/A 5,000 psi N/A 0.75 in19 mm N/A 0.073 lbs/ft N/A AFX-03
N/A 04 N/A 1/4 in6.5 mm N/A 0.584 in14.8 mm N/A 5,000 psi N/A 2.00 in50 mm N/A 0.112 lbs/ft N/A AFX-04
N/A 06 N/A 3/8 in9.7 mm N/A 0.75 in19.1 mm N/A 4000 psi N/A 2.50 in64 mm N/A 0.154 lbs/ft N/A AFX-06
N/A 08 N/A 1/2 in12.9 mm N/A 0.935 in23.7 mm N/A 3500 psi N/A 3.50 in89 mm N/A 0.236 lbs/ft N/A AFX-08
N/A 12 N/A 3/4 in19.1 mm N/A 1.22 in30.9 mm N/A 2250 psi N/A 4.50 in114 mm N/A 0.352 lbs/ft N/A AFX-12
N/A 16 N/A 1 in25.40 mm N/A 1.620 in41.1 mm N/A 2000 psi N/A 6.00 in152.0 mm N/A 0.584 lbs/ft N/A
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1