Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • High pressure hydraulic applications
  • Industrial equipment and vehicles (construction, agriculture, material handling, etc.)
  • Aerial equipment (PF528NC only)
  • Hydraulic oil and lubrication lines
  • Hydraulic tools
  • Construction

    Tube

    N/A Nylon

    Reinforcement

    N/A Braided, high tensile strength fiber

    Cover

    N/A Pin pricked, abrasion resistant polyurethane, in conductive black (PF528), or non-conductive orange (PF528NC) versions

    Service Temperature Range

    Service Temperature Range

    N/A -65°F (-54°C) to +200°F (+93°C) for petroleum based hydraulic fluids

    Features and Advantages

    Features and Advantages

    N/A
    • Kink Resistant Technology - Proprietary design shown to exhibit 50% better resistance to kink initiation, and 17% less force to bend, versus competitive 100R8 hose in comparison testing.
    • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
    • Lightweight - Approximately 24% lighter weight than similar rubber hoses.
    • Low Temperature Flex - Designed to flex at temperatures as low as -65°F; well suited for cold storage applications.
    • Pin Pricked Cover (PF528 Series Only) - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

    Approved Fittings

    Approved Fittings

    N/A
    • A Series Two-Piece (AFX ferrule)

    Packaging

    Packaging

    N/A
    • Boxed 250' long reels
    • Maximum two pieces per 250' reel, minimum 50' piece length

    Nominal Specifications

    Size Code

    N/A 04

    ID

    N/A 1/4 in6.5 mm

    OD

    N/A 0.584 in14.8 mm

    Max. Working Pressure

    N/A 5,000 psi

    Min. Bending Radius

    N/A 2.00 in50 mm

    Weight

    N/A 0.112 lbs/ft

    Coupling Recommendations Two-Piece Ferrule Non-Skive

    N/A AFX-04

    Specifications

    Brand

    N/A Piranhaflex™

    Series

    N/A PF528

    Type

    N/A Hydraulic Hose

    Reel Length

    N/A 250 ft

    Compliance Details

    Compliance Details

    N/A
    Compliances Size
    SAE 100R8 All sizes
    REACH* All sizes
    *NC Series (orange) only