Piranhaflex™ Series PF354
100R7 Hydraulic Hose
Made in The USA
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bending Radius |
Weight |
Coupling Recommendations One-Piece Carbon Steel |
Coupling Recommendations One-Piece Stainless Steel |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|---|
| PF354-02-250R | Size Code N/A 02 | ID N/A 1/8 in3.6 mm | OD N/A 0.322 in8.2 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19 mm | Weight N/A 0.03 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A F02NPT2 | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF354-02BX | Size Code N/A 02 | ID N/A 1/8 in3.6 mm | OD N/A 0.322 in8.2 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19 mm | Weight N/A 0.03 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A F02NPT2 | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| PF354-03-250R | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.415 in10.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19 mm | Weight N/A 0.05 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A P-03XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-03 |
| PF354-03BX | Size Code N/A 03 | ID N/A 3/16 in4.8 mm | OD N/A 0.415 in10.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bending Radius N/A 0.75 in19 mm | Weight N/A 0.05 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A P-03XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-03 |
| PF354-04-250R | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.496 in12.6 mm | Max. Working Pressure N/A 2750 psi | Min. Bending Radius N/A 1.50 in38 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |
| PF354-04BX | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.496 in12.6 mm | Max. Working Pressure N/A 2750 psi | Min. Bending Radius N/A 1.50 in38 mm | Weight N/A 0.06 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-04XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A P-04XX-XXXX-SS | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-04 |
| PF354-05-250R | Size Code N/A 05 | ID N/A 5/16 in8.1 mm | OD N/A 0.580 in14.7 mm | Max. Working Pressure N/A 2500 psi | Min. Bending Radius N/A 1.75 in44 mm | Weight N/A 0.08 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-05XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR7-05 |
| PF354-05BX | Size Code N/A 05 | ID N/A 5/16 in8.1 mm | OD N/A 0.580 in14.7 mm | Max. Working Pressure N/A 2500 psi | Min. Bending Radius N/A 1.75 in44 mm | Weight N/A 0.08 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-05XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR7-05 |
| PF354-06-250R | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.650 in16.5 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 2.00 in51 mm | Weight N/A 0.11 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-06 |
| PF354-06BX | Size Code N/A 06 | ID N/A 3/8 in9.7 mm | OD N/A 0.650 in16.5 mm | Max. Working Pressure N/A 2250 psi | Min. Bending Radius N/A 2.00 in51 mm | Weight N/A 0.11 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-06XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-06 |
| PF354-08-250R | Size Code N/A 08 | ID N/A 1/2 in13.1 mm | OD N/A 0.834 in21.2 mm | Max. Working Pressure N/A 2000 psi | Min. Bending Radius N/A 3.00 in76 mm | Weight N/A 0.16 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-08 |
| PF354-08BX | Size Code N/A 08 | ID N/A 1/2 in13.1 mm | OD N/A 0.834 in21.2 mm | Max. Working Pressure N/A 2000 psi | Min. Bending Radius N/A 3.00 in76 mm | Weight N/A 0.16 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A P-08XX-XXXX | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-08 |
| PF354-12-250R | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.050 in26.7 mm | Max. Working Pressure N/A 1250 psi | Min. Bending Radius N/A 6.00 in152.0 mm | Weight N/A 0.22 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-12 |
| PF354-12BX | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.050 in26.7 mm | Max. Working Pressure N/A 1250 psi | Min. Bending Radius N/A 6.00 in152.0 mm | Weight N/A 0.22 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A PFR-12 |
| PF354-16-250R | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.360 in34.5 mm | Max. Working Pressure N/A 1000 psi | Min. Bending Radius N/A 3.00 in203 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-16 |
| PF354-16BX | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.360 in34.5 mm | Max. Working Pressure N/A 1000 psi | Min. Bending Radius N/A 3.00 in203 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations One-Piece Carbon Steel N/A | Coupling Recommendations One-Piece Stainless Steel N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFX-16 |



