Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Industrial equipment and vehicles (construction, agriculture, material handling, etc.)
  • Aerial equipment (PFP354NC only)
  • Hydraulic oil and lubrication lines

Construction

Tube

N/A Nylon

Reinforcement

N/A Braided high tensile strength fibers

Cover

N/A Pin pricked, abrasion resistant polyurethane. Available with conductive black cover (PF354), or non-conductive "NC", orange cover (PF354NC series)

Service Temperature Range

Service Temperature Range

N/A -65°F (-54°C) to +200°F (+93°C) for petroleum based hydraulic fluids

Features

Features and Advantages

N/A
  • Abrasion Resistant - Polyurethane cover outlasts rubber versions in applications where the hose rubs against abrasive surfaces.
  • Lightweight - Approximately 37% lighter weight than similar rubber hoses.
  • Low Temperature Flex - Designed to flex at temperatures as low as -65°F; well suited for cold storage applications.
  • Meets ANSI A92.2 (PF354NC Series only) - Meets ANSI insulating requirement for aerial devices used in areas of high electricity. Tested to less than 50 microamperes leakage when subjected to 75,000 volts/ft. for 5 min.
  • Pin Pricked Cover (PF354 Series Only) - Allows for the escape of gasses, if necessary, eliminating risk of cover blistering.

Approved Fittings

Approved Fittings

N/A
  • P Series One-Piece Carbon Steel
  • P Series One-Piece Stainless
  • A Series Two-Piece (PFR ferrule)

Packaging

Packaging

N/A
  • Boxed 250' reels or boxed 50' coils
  • Max two pieces per reel, minimum pc. length 50'

Nominal Specifications

Size Code

N/A 03

ID

N/A 3/16 in4.8 mm

OD

N/A 0.415 in10.5 mm

Max. Working Pressure

N/A 3000 psi

Min. Bending Radius

N/A 0.75 in19 mm

Weight

N/A 0.05 lbs/ft

Coupling Recommendations One-Piece Stainless Steel

N/A P-03XX-XXXX-SS

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A PFR-03

Specifications

Brand

N/A Piranhaflex™

Series

N/A PF354

Type

N/A Medium Pressure Hydraulic Hose

Length

N/A 50 ft

Style

N/A Braided

Performance

N/A Medium Pressure Hydraulic Hose Applications

Color

N/A Black

Compliance Details

Compliance Details

N/A
Compliances       Size
REACH^       All sizes
SAE 100R7       All sizes
SAE J517       All sizes
^NC Series (orange) only