Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in The USA
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

ID

OD

Max. Working Pressure

Min. Bend Radius

Weight

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A 04 N/A 1/4 in6.4 mm N/A 0.496 in12.6 mm N/A 2750 psi N/A 1.50 in38.1 mm N/A 0.06 lbs/ft N/A PFR-04
N/A 06 N/A 3/8 in9.7 mm N/A 0.650 in16.5 mm N/A 2250 psi N/A 2.00 in50.8 mm N/A 0.11 lbs/ft N/A PFR-06
N/A 08 N/A 1/2 in13.1 mm N/A 0.834 in21.2 mm N/A 2000 psi N/A 3.00 in76.2 mm N/A 0.16 lbs/ft N/A PFR-08
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1