Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A Piranhaflex™ PFLT364 Series is the ideal hose for medium pressure hydraulic lines commonly used on Fork Trucks to extend hose service life in cold storage applications.

Twin/Multi Line MTO are available upon request.

Construction

Construction

N/A Piranhaflex™ PFLT364 Series consists of three individual components bonded to ensure maximum performance.

Tube

N/A Seamless Copolyester Inner Tube.

Reinforcement

N/A Braided High Tensile Strength Fiber Reinforcement.

Cover

N/A PFLT364 Series has a Black Copolyester Pin Pricked Abrasion Resistant Cover.

Service Temperature Range

Service Temperature Range

N/A -65 ºF (-65 ºC) to +200 ºF (+93 ºC) for Petroleum Based Hydraulic Fluids.

-65 ºF (-65 ºC) to +200 ºF (+93 ºC) for Water-based And Phosphate-ester Based Hydraulic Fluids.

Features and Advantages

Features and Advantages

N/A
  • Meets or exceeds SAE J517 & J343 Standards
  • Tested at 1/2 the bend radius under SAE J517 100R7 Standards
  • Exceeds SAE100R7 impulse requirements
  • Light weight and flexible
  • Improved cold temperature flexibility
  • A special copolyester inner tube and cover provides superior low temperature flexibility.

Packaging

Packaging

N/A
  • Hoses supplied in 250 ft. reels.
  • All reels will have no more than 2 pieces, with no piece less than 50' in length.
  • All specials are treated as a made-to-order item and will require a minimum of 5,000 ft. to produce.

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.7 mm

OD

N/A 0.650 in16.5 mm

Max. Working Pressure

N/A 2250 psi

Min. Bend Radius

N/A 2.00 in50.8 mm

Weight

N/A 0.11 lbs/ft

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A PFR-06

Specifications

Brand

N/A Piranhaflex™

Series

N/A PFLT364

Type

N/A Hydraulic Hose

Style

N/A Braided

Color

N/A Black

Reel Length

N/A 250 ft

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.