Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| AT10KJ-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.51 in13 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 2.0 in50.8 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| AT10KJ-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in18.8 mm | Max. Working Pressure N/A 10000 psi | Min. Bend. Radius N/A 2.2 in55.9 mm | Weight N/A 0.26 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| B-0404-MAPI | Size Code N/A | ID N/A | OD N/A | Max. Working Pressure N/A | Min. Bend. Radius N/A | Weight N/A | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |
| B-0606-MAPI | Size Code N/A | ID N/A | OD N/A | Max. Working Pressure N/A | Min. Bend. Radius N/A | Weight N/A | Coupling Recommendations AlfaCrimp One-Piece N/A | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A |





