Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

AT10KJ - Two-wire braid-reinforced
Unit of Measure

General Applications

General Applications

N/A Static pressure hydraulic lines. Fuel oil, antifreeze solutions, air and water. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking equipment.

Construction

Tube

N/A Oil-resistant synthetic rubber.

Reinforcement

N/A Two high tensile steel braids.

Cover

N/A Abrasion, ozone and hydrocarbon resistant smooth synthetic rubber.

Service Temperature Range

Constant Operation Service Temperature Range

N/A -40 to 100 ºC-40 to 212 ºF

Branding

Branding

N/A ALFAGOMMA® - Italy - 10K Jack Hose - size WP 10,000 psi (70 Mpa) MSHA IC-152/16

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.5 mm

OD

N/A 0.66 in18.8 mm
Max. Working Pressure1 N/A 10000 psi

Min. Bend. Radius

N/A 2.2 in55.9 mm

Weight

N/A 0.26 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Jack Hose

Series

N/A AT10KJ

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.
  • 1 Minimum burst pressure 2-to-1 safety factor.