Kuriyama of America, Inc.
150 N MARTINGALE ROAD
SCHAUMBURG, IL 60173-5335 USA
Phone:
(847) 755-0360
Toll-Free FAX:
(800) 800-0320
International FAX:
(847) 885-0996
Email:
sales@kuriyama.com
Print
Back
Kuriyama of America
>
Couplings & Accessories
>
Sanitary Fittingsā¢
>
TCFPS-SS Series Sanitary Adapter 316SS Tri-Clamp x Female Pipe (NPT Threads)
> Part Number TCFPS-SS300
Part Number TCFPS-SS300, TCFPS-SS Series 3 in. Size and 3 in. NPT Size Sanitary Adapter 316SS Tri-Clamp x Female Pipe (NPT Threads)
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Durable 316 stainless steel.
Smooth 32 Ra food contact surface finish.
Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
Uses Tri-Clamp gaskets. (pgs 129-131)
Specifications
Brand
N/A
Kuriyama
Fitting End Size
N/A
3 in
NPT Size
N/A
3 in
PSI Rating at 70oF (+21oC)
N/A
435 psi
Weight Each
N/A
3.02 lb
Standard Carton
N/A
12
Type
N/A
Sanitary Adapter
Series
N/A
TCFPS-SS
Connection Type
N/A
FNPT
Material
N/A
316 Stainless Steel