Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in medium to high-pressure steam applications.
  • Designed for use with Alfagomma T340, T341, & T343 series hoses.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.

Specifications

Size

N/A 1/2 in

Steam Crimp

N/A 270 psi

Weight Each

N/A 0.75 lb

Standard Carton

N/A 1

Type

N/A Female Crimp Ground Joint with Wing Nut and Female NPT Spud

Brand

N/A Alfagomma®