Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T140AK Series
Braided Steel Wire Air Hose
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A High pressure air hose for heavy-duty use in mines, quarries, construction and industry.

Construction

Tube

N/A Black Extruded SBR - resistant to oil mist

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Yellow SBR - abrasion and ozone resistant - pin pricked - limited UV resitance

Working Pressure

Constant Pressure

N/A Constant Pressure - 40 Bar (600 PSI)

Service Temperature Range

Service Temperature Min

N/A -22 ºF-30 ºC

Service Temperature Max

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA® - ITALY - 140 STEEL AIR (mylar)

Nominal Specifications

ID

N/A 1/2 in13 mm

OD

N/A 0.87 in22 mm

Max. Working Pressure

N/A 600 psi

Min. Bending Radius at 68 ºF

N/A 2 1/2 in

Standard Length

N/A 50 ft

Weight

N/A 0.28 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T140AK050

Type

N/A Compressed Air Hose

Style

N/A Braided Steel Wire Air Hose

Color

N/A Yellow

Coupling Suggestions

Coupling Suggestions

N/A Steel or malleable iron male insert NPT, female ground joint or washer type with spud, or universal quick-acting couplings attached with 2 or 4 bolt interlocking clamps or bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog