Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T142AK Series
High Temperature - Oil Resistant Steel Braided Reinforced Air Hose
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Designed for long lasting service and maximum safety in heavy duty applications where resistance to oil is required
  • High pressure air for mines and quarries

Construction

Tube

N/A Black Extruded NBR (RMA Class A) - oil mist resistant

Reinforcement

N/A High tensile steel wire braids

Cover

N/A Yellow SBR/NBR - abrasion, ozone, hydrocarbon and Flame Resistant - pin pricked

Working Pressure

Working Pressure

N/A 40 Bar (600 PSI)

Service Temperature Range

Service Temperature Min

N/A -40 ºF-40 ºC

Service Temperature Max

N/A 248 ºF120 ºC

Branding

Branding

N/A ALFAGOMMA® - ITALY 142 HIGH TEMP STEEL AIR - OIL RESISTANT (mylar)

Specifications

Series

N/A T142AK250

Brand

N/A Alfagomma®

Type

N/A Compressed Air Reinforced Hose

Style

N/A Braided

Color

N/A Yellow

Performance

N/A High Temperature - Oil Resistant

Nominal Specifications

ID

N/A 2 1/2 in63 mm

OD

N/A 3.03 in77 mm

Max. Working Pressure

N/A 600 psi

Min. Bending Radius at 68 ºF

N/A 12 1/2 in

Standard Length

N/A 100 ft

Weight

N/A 1.93 lbs/ft

Coupling Suggestions

Coupling Suggestions

N/A Steel or malleable iron male insert NPT, female ground joint or washer type with spud, or universal quick-acting couplings attached with 2 or 4 bolt interlocking clamps or bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog