Stainless Steel 316 Part F Male Adapters
Weld Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- BW items are dual purpose which allows them be used as butt weld fittings to schedule 40 pipe and socket weld fittings for nominal OD tubing.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating @ 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BW-SSF150 | Size N/A 1 1/2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.40 lb | Standard Carton N/A 25 |
| BW-SSF200 | Size N/A 2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.57 lb | Standard Carton N/A 20 |
| BW-SSF250 | Size N/A 2 1/2 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 2.80 lb | Standard Carton N/A 12 |
| BW-SSF300 | Size N/A 3 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 4.17 lb | Standard Carton N/A 8 |
| BW-SSF400 | Size N/A 4 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 6.57 lb | Standard Carton N/A 6 |
| BW-SSF500 | Size N/A 5 in | PSI Rating @ 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 8.51 lb | Standard Carton N/A 4 |
| BW-SSF600 | Size N/A 6 in | PSI Rating @ 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 11.52 lb | Standard Carton N/A 2 |





