Stainless Steel 316 Part A Male Adapters
Weld Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- Socket weld items are designed for use with schedule 40 pipe.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating @ 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SW-SSA150 | Size N/A 1 1/2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 0.71 lb | Standard Carton N/A 25 |
| SW-SSA200 | Size N/A 2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.37 lb | Standard Carton N/A 12 |
| SW-SSA250 | Size N/A 2 1/2 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.38 lb | Standard Carton N/A 12 |
| SW-SSA300 | Size N/A 3 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.87 lb | Standard Carton N/A 8 |
| SW-SSA400 | Size N/A 4 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 3.95 lb | Standard Carton N/A 6 |
| SW-SSA500 | Size N/A 5 in | PSI Rating @ 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 4.46 lb | Standard Carton N/A 4 |
| SW-SSA600 | Size N/A 6 in | PSI Rating @ 70°F (+21°C) N/A 75 psi | ASTM Specification N/A A666/316 | Weight Each N/A 6.16 lb | Standard Carton N/A 2 |





