Aluminum Part D Female Couplers
Weld Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles which results in less wear on connecting parts.
- Socket weld items are designed for use with schedule 40 pipe.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Zinc plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SW-ALD150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 0.81 lb | Standard Carton N/A 30 |
| SW-ALD200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 0.99 lb | Standard Carton N/A 40 |
| SW-ALD250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 1.27 lb | Standard Carton N/A 35 |
| SW-ALD300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 1.69 lb | Standard Carton N/A 20 |
| SW-ALD400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 2.91 lb | Standard Carton N/A 10 |
| SW-ALD500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 4.56 lb | Standard Carton N/A 10 |
| SW-ALD600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 5.28 lb | Standard Carton N/A 10 |





