Stainless Steel 316 Part D Female Couplers
Weld Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Stainless steel alloy is analyzed on every melt, and specially designed for high tensile strength, rigidity, and impact resistance.
- Socket weld items are designed for use with schedule 40 pipe.
- ASTM stainless steel alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings, and safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating @ 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SW-SSD150 | Size N/A 1 1/2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.41 lb | Standard Carton N/A 30 |
| SW-SSD200 | Size N/A 2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 1.70 lb | Standard Carton N/A 40 |
| SW-SSD250 | Size N/A 2 1/2 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 2.35 lb | Standard Carton N/A 35 |
| SW-SSD300 | Size N/A 3 in | PSI Rating @ 70°F (+21°C) N/A 250 psi | ASTM Specification N/A A666/316 | Weight Each N/A 3.30 lb | Standard Carton N/A 20 |
| SW-SSD400 | Size N/A 4 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 5.32 lb | Standard Carton N/A 10 |
| SW-SSD500 | Size N/A 5 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 7.81 lb | Standard Carton N/A 10 |
| SW-SSD600 | Size N/A 6 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A A666/316 | Weight Each N/A 20.79 lb | Standard Carton N/A 10 |





