T254AA - 150 PSI SBR Water Discharge Hose
Water Discharge Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T254AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.66 lbs/ft |
| T254AA200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.87 lbs/ft |
| T254AA300X100 | ID N/A 3 in76 mm | OD N/A 3.46 in88 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 1.54 lbs/ft |
| T254AA400X100 | ID N/A 4 in102 mm | OD N/A 4.49 in114 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 2.08 lbs/ft |
| T254AA600X100 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 3.13 lbs/ft |
| T254AA800X50 | ID N/A 8 in203 mm | OD N/A 8.62 in219 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 50 ft | Weight N/A 4.64 lbs/ft |
| T254AA800X100 | ID N/A 8 in203 mm | OD N/A 8.62 in219 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 4.64 lbs/ft |



