Two-Piece Fittings, Standard Inserts, US End Configurations - Hose Mender - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - Other - A Series
Part Number |
Dash Size |
Hose ID Size |
Weight Per Each |
|---|---|---|---|
| A-0404-HMEN | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | Weight Per Each N/A 0.04 lb |
| A-0505-HMEN | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | Weight Per Each N/A 0.05 lb |
| A-0606-HMEN | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | Weight Per Each N/A 0.06 lb |
| A-0808-HMEN | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Weight Per Each N/A 0.09 lb |
| A-1010-HMEN | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Weight Per Each N/A 0.15 lb |
| A-1212-HMEN | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Weight Per Each N/A 0.21 lb |
| A-1616-HMEN | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Weight Per Each N/A 0.28 lb |
| A-2020-HMEN | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Weight Per Each N/A 0.30 lb |
| A-2424-HMEN | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Weight Per Each N/A 0.35 lb |
| A-3232-HMEN | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Weight Per Each N/A 0.44 lb |