Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

ID

OD

Working Pressure at 68ºF

Vacuum Rating at 68ºF

Min. Bend Radius at 68ºF

Compression Ratio

Length/Ctn

Weight

N/A 4 in101.6 mm N/A 4.32 in109.73 mm N/A 33 psi N/A 25 inHg N/A 4.0 in N/A 2:1 N/A 25 ft N/A 0.73 lbs/ft
N/A 5 in127 mm N/A 5.32 in135.13 mm N/A 31 psi N/A 22 inHg N/A 5 in N/A 2:1 N/A 25 ft N/A 0.84 lbs/ft
N/A 6 in152.40 mm N/A 6.37 in161.80 mm N/A 29 psi N/A 21 inHg N/A 6 in N/A 2:1 N/A 25 ft N/A 1.20 lbs/ft
N/A 8 in203.20 mm N/A 8.37 in212.60 mm N/A 22 psi N/A 16 inHg N/A 7 1/2 in N/A 2:1 N/A 25 ft N/A 1.67 lbs/ft
N/A 10 in255.0 mm N/A 10.37 in263.40 mm N/A 21 psi N/A 9 inHg N/A 9 in N/A 2:1 N/A 25 ft N/A 2.03 lbs/ft
N/A 12 in304.8 mm N/A 12.23 in310.64 mm N/A 16 psi N/A 7 inHg N/A 10 in N/A 2:1 N/A 25 ft N/A 2.47 lbs/ft
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1