Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68°F

Vacuum Rating at 68ºF

Min. Bending Radius at 68°F

Compression Ratio

Length/Ctn.

Weight

N/A 2 in50.8 mm N/A 2.23 in56.6 mm N/A 31 psi N/A 29 inHg N/A 2.0 in N/A 3:1 N/A 25 ft N/A 0.36 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.73 in69.3 mm N/A 31 psi N/A 29 inHg N/A 2.0 in N/A 3:1 N/A 25 ft N/A 0.40 lbs/ft
N/A 3 in76.2 mm N/A 3.23 in82.0 mm N/A 30 psi N/A 29 inHg N/A 2.5 in N/A 3:1 N/A 25 ft N/A 0.44 lbs/ft
N/A 4 in101.6 mm N/A 4.28 in108.7 mm N/A 26 psi N/A 22 inHg N/A 3.5 in N/A 3:1 N/A 25 ft N/A 0.62 lbs/ft
N/A 5 in127.0 mm N/A 5.28 in134.1 mm N/A 22 psi N/A 21 inHg N/A 4 1/2 in N/A 3:1 N/A 25 ft N/A 0.65 lbs/ft
N/A 6 in152.4 mm N/A 6.33 in160.8 mm N/A 20 psi N/A 19 inHg N/A 5 1/2 in N/A 3:1 N/A 25 ft N/A 0.84 lbs/ft
N/A 8 in203.2 mm N/A 8.33 in211.6 mm N/A 14 psi N/A 14 inHg N/A 7 in N/A 3:1 N/A 25 ft N/A 1.40 lbs/ft
N/A 10 in255.0 mm N/A 10.33 in262.4 mm N/A 11 psi N/A 6 inHg N/A 8 in N/A 3:1 N/A 25 ft N/A 1.93 lbs/ft
N/A 12 in304.8 mm N/A 12.33 in313.2 mm N/A 10 psi N/A 5 inHg N/A 9 in N/A 3:1 N/A 25 ft N/A 2.26 lbs/ft
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1