Urevent™ Clear URE-CL™ Series Food Grade Polyurethane Ducting/Material Handling Hose
Urevent
Made in the USA
Series |
ID |
OD |
Working Pressure at 68°F |
Vacuum Rating at 68ºF |
Min. Bending Radius at 68°F |
Compression Ratio |
Length/Ctn. |
Weight |
|---|---|---|---|---|---|---|---|---|
| URE-CL200X25 | ID N/A 2 in50.8 mm | OD N/A 2.23 in56.6 mm | Working Pressure at 68°F N/A 31 psi | Vacuum Rating at 68ºF N/A 29 inHg | Min. Bending Radius at 68°F N/A 2.0 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.36 lbs/ft |
| URE-CL250X25 | ID N/A 2 1/2 in63.5 mm | OD N/A 2.73 in69.3 mm | Working Pressure at 68°F N/A 31 psi | Vacuum Rating at 68ºF N/A 29 inHg | Min. Bending Radius at 68°F N/A 2.0 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.40 lbs/ft |
| URE-CL300X25 | ID N/A 3 in76.2 mm | OD N/A 3.23 in82.0 mm | Working Pressure at 68°F N/A 30 psi | Vacuum Rating at 68ºF N/A 29 inHg | Min. Bending Radius at 68°F N/A 2.5 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.44 lbs/ft |
| URE-CL400X25 | ID N/A 4 in101.6 mm | OD N/A 4.28 in108.7 mm | Working Pressure at 68°F N/A 26 psi | Vacuum Rating at 68ºF N/A 22 inHg | Min. Bending Radius at 68°F N/A 3.5 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.62 lbs/ft |
| URE-CL500X25 | ID N/A 5 in127.0 mm | OD N/A 5.28 in134.1 mm | Working Pressure at 68°F N/A 22 psi | Vacuum Rating at 68ºF N/A 21 inHg | Min. Bending Radius at 68°F N/A 4 1/2 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.65 lbs/ft |
| URE-CL600X25 | ID N/A 6 in152.4 mm | OD N/A 6.33 in160.8 mm | Working Pressure at 68°F N/A 20 psi | Vacuum Rating at 68ºF N/A 19 inHg | Min. Bending Radius at 68°F N/A 5 1/2 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 0.84 lbs/ft |
| URE-CL800X25 | ID N/A 8 in203.2 mm | OD N/A 8.33 in211.6 mm | Working Pressure at 68°F N/A 14 psi | Vacuum Rating at 68ºF N/A 14 inHg | Min. Bending Radius at 68°F N/A 7 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 1.40 lbs/ft |
| URE-CL1000X25 | ID N/A 10 in255.0 mm | OD N/A 10.33 in262.4 mm | Working Pressure at 68°F N/A 11 psi | Vacuum Rating at 68ºF N/A 6 inHg | Min. Bending Radius at 68°F N/A 8 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 1.93 lbs/ft |
| URE-CL1200X25 | ID N/A 12 in304.8 mm | OD N/A 12.33 in313.2 mm | Working Pressure at 68°F N/A 10 psi | Vacuum Rating at 68ºF N/A 5 inHg | Min. Bending Radius at 68°F N/A 9 in | Compression Ratio N/A 3:1 | Length/Ctn. N/A 25 ft | Weight N/A 2.26 lbs/ft |