Female Hammer Union Fig. 1502 Integral Fitting with Rubber Ring
Two-Piece Interlock Fittings
Part Number |
Dash Size |
Hose ID |
C Cut-Off |
L Overall Length |
Weight Per Each |
|---|---|---|---|---|---|
| X-3232-FHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 67.5 mm | L Overall Length N/A 148.5 mm | Weight Per Each N/A 5.07 lb |
| Z-3232-FHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 57.3 mm | L Overall Length N/A 158.7 mm | Weight Per Each N/A 5.73 lb |
| F-3232-FHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 67.5 mm | L Overall Length N/A 182 mm | Weight Per Each N/A 5.52 lb |





