Interlock Ferrules
Two-Piece Interlock Fittings
Former Part Number |
New Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Each |
|---|---|---|---|---|---|---|
| Former Part Number N/A | XF1-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 88 mm | L Length N/A 99.0 mm | Weight Each N/A 3.24 lb |
| Former Part Number N/A | ZF1-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 88 mm | L Length N/A 108.2 mm | Weight Each N/A 3.30 lb |
| Former Part Number N/A | XF2-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 78 mm | L Length N/A 99.1 mm | Weight Each N/A 1.98 lb |