Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 22.3 mm N/A 17 mm N/A 0.07 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 11/16-16 N/A 24.3 mm N/A 19 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 24.3 mm N/A 19 mm N/A 0.11 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 26.3 mm N/A 22 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 10 N/A 1-14 N/A 29.8 mm N/A 27 mm N/A 0.19 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1 3/16-16 N/A 27.1 mm N/A 22 mm N/A 0.17 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 30.6 mm N/A 27 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 3/16-12 N/A 34.1 mm N/A 32 mm N/A 0.24 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 30.6 mm N/A 27 mm N/A 0.23 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 34.1 mm N/A 32 mm N/A 0.30 lb
N/A 12 N/A 3/4 in19.0 mm N/A 10 N/A 1-14 N/A 31.1 mm N/A 27 mm N/A 0.28 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 34.6 mm N/A 32 mm N/A 0.40 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 38.1 mm N/A 41 mm N/A 0.58 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 37.9 mm N/A 38 mm N/A 0.60 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 39.9 mm N/A 46 mm N/A 0.78 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 41.5 mm N/A 46 mm N/A 0.90 lb
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1