Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 03 N/A 3/16 in4.8 mm N/A 04 N/A 7/16-20 N/A 25.5 mm N/A 46 mm N/A 16 mm N/A 0.12 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 30.8 mm N/A 46 mm N/A 16 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 31.3 mm N/A 45 mm N/A 17 mm N/A 0.13 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 34.3 mm N/A 54 mm N/A 19 mm N/A 0.17 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 36.2 mm N/A 54 mm N/A 19 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 43.3 mm N/A 54 mm N/A 19 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 46.8 mm N/A 64 mm N/A 25 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 49.9 mm N/A 64 mm N/A 25 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 37.3 mm N/A 65 mm N/A 27 mm N/A 0.33 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 49.9 mm N/A 65 mm N/A 27 mm N/A 0.44 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 49.9 mm N/A 96 mm N/A 32 mm N/A 0.58 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 54.1 mm N/A 95 mm N/A 32 mm N/A 0.76 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 54.0 mm N/A 114 mm N/A 38 mm N/A 0.93 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 78.6 mm N/A 114 mm N/A 38 mm N/A 1.33 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1