Two-Piece Fittings, Standard Inserts, International End Configurations - BSP Female Swivel Flat Seat - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – BSP, BBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0404-FBFS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 1/4-19 | C Cut-Off Factor N/A 20.3 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.06 lb |
| A-0606-FBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut-Off Factor N/A 20.3 mm | Hex Dia. CH2 N/A 22 mm | Weight Per Each N/A 0.09 lb |
| A-0608-FBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 20.8 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.14 lb |
| A-0808-FBFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 21.6 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.16 lb |
| A-0812-FBFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 24.6 mm | Hex Dia. CH2 N/A 32 mm | Weight Per Each N/A 0.23 lb |
| A-1010-FBFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 5/8-14 | C Cut-Off Factor N/A 15.3 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.22 lb |
| A-1012-FBFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 17.6 mm | Hex Dia. CH2 N/A 32 mm | Weight Per Each N/A 0.44 lb |
| A-1212-FBFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 18.0 mm | Hex Dia. CH2 N/A 32 mm | Weight Per Each N/A 0.26 lb |
| A-1616-FBFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut-Off Factor N/A 19.9 mm | Hex Dia. CH2 N/A 38 mm | Weight Per Each N/A 0.40 lb |