Two-Piece Fittings, Standard Inserts, International End Configurations - BSPP Bolt - BBOLT Series
Two-Piece Fittings, Standard Inserts, International End Configurations – BSP, BBOLT, A Series
Part Number |
F Thread (in. TPI) |
A |
B |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|
| BBOLT-04 | F Thread (in. TPI) N/A 1/4-19 | A N/A 30 mm | B N/A 25 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.08 lb |
| BBOLT-06 | F Thread (in. TPI) N/A 3/8-19 | A N/A 38 mm | B N/A 31 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.13 lb |
| BBOLT-08 | F Thread (in. TPI) N/A 1/2-14 | A N/A 46 mm | B N/A 38 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.21 lb |
| BBOLT-10 | F Thread (in. TPI) N/A 5/8-14 | A N/A 51 mm | B N/A 42 mm | CH1 N/A 28 mm | Weight Per Each N/A 0.21 lb |
| BBOLT-12 | F Thread (in. TPI) N/A 3/4-14 | A N/A 56 mm | B N/A 47 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.37 lb |
| BBOLT-16 | F Thread (in. TPI) N/A 1-11 | A N/A 69 mm | B N/A 58 mm | CH1 N/A 38 mm | Weight Per Each N/A 0.76 lb |