Two-Piece Fittings, Standard Inserts, International End Configurations - BSP Male Flat Seat - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – BSP, BBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
Hex Dia. CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0404-MBFS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 1/4-11 | C Cut-Off Factor N/A 26.3 mm | Hex Dia. CH1 N/A 19 mm | Weight Per Each N/A 0.09 lb |
| A-0606-MBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 3/8-19 | C Cut-Off Factor N/A 27.8 mm | Hex Dia. CH1 N/A 22 mm | Weight Per Each N/A 0.11 lb |
| A-0608-MBFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 31.3 mm | Hex Dia. CH1 N/A 27 mm | Weight Per Each N/A 0.20 lb |
| A-0808-MBFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 1/2-14 | C Cut-Off Factor N/A 32.1 mm | Hex Dia. CH1 N/A 27 mm | Weight Per Each N/A 0.13 lb |
| A-1010-MBFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 5/8-14 | C Cut-Off Factor N/A 36.1 mm | Hex Dia. CH1 N/A 30 mm | Weight Per Each N/A 0.28 lb |
| A-1212-MBFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 3/4-14 | C Cut-Off Factor N/A 34.6 mm | Hex Dia. CH1 N/A 32 mm | Weight Per Each N/A 0.22 lb |
| A-1616-MBFS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1-11 | C Cut-Off Factor N/A 40.4 mm | Hex Dia. CH1 N/A 41 mm | Weight Per Each N/A 0.44 lb |