Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 03 N/A 3/16 in4.8 mm N/A 02 N/A 1/8-28 N/A 36.0 mm N/A 16.0 mm N/A 14 mm N/A 0.03 lb
N/A 04 N/A 1/4 in6.4 mm N/A 02 N/A 1/8-28 N/A 42.0 mm N/A 16.0 mm N/A 14 mm N/A 0.04 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-19 N/A 44.5 mm N/A 15.0 mm N/A 19 mm N/A 0.10 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-19 N/A 43.0 mm N/A 16.9 mm N/A 22 mm N/A 0.14 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 3/8-19 N/A 48.0 mm N/A 18.0 mm N/A 22 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-19 N/A 50.0 mm N/A 20.5 mm N/A 22 mm N/A 0.15 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 53.5 mm N/A 21.0 mm N/A 27 mm N/A 0.15 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 56.0 mm N/A 21.0 mm N/A 27 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 5/8-14 N/A 61.0 mm N/A 23.0 mm N/A 27 mm N/A 0.34 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 64.0 mm N/A 21.5 mm N/A 27 mm N/A 0.24 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 69.0 mm N/A 22.5 mm N/A 32 mm N/A 0.44 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 67.6 mm N/A 28.0 mm N/A 32 mm N/A 0.44 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1-11 N/A 77.5 mm N/A 31.5 mm N/A 38 mm N/A 0.46 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 72.5 mm N/A 34.0 mm N/A 38 mm N/A 1.00 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 1/4-11 N/A 102.0 mm N/A 47.5 mm N/A 50 mm N/A 0.99 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 1/4-11 N/A 101.0 mm N/A 40.0 mm N/A 50 mm N/A 1.32 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 1/2-11 N/A 108.0 mm N/A 46.0 mm N/A 55 mm N/A 1.98 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 1/2-14 N/A 111.0 mm N/A 46.0 mm N/A 55 mm N/A 2.66 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 32 N/A 2-11 N/A 124.0 mm N/A 51.0 mm N/A 70 mm N/A 2.87 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2-11 N/A 154.0 mm N/A 60.0 mm N/A 70 mm N/A 3.94 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 3/4-14 N/A 56.7 mm N/A 23.0 mm N/A 32 mm N/A 0.35 lb
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1