Two-Piece Fittings, Standard Inserts, International End Configurations - 45º Metric Bent Tube Standpipe - DIN 2353 - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
GI Tube OD |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0406-MSP4 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 6 mm | C Cut-Off Factor N/A 50.1 mm | D Drop N/A 28.0 mm | Weight Per Each N/A 0.06 lb |
| A-0408-MSP4 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 8 mm | C Cut-Off Factor N/A 43.2 mm | D Drop N/A 23.0 mm | Weight Per Each N/A 0.05 lb |
| A-0410-MSP4 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 10 mm | C Cut-Off Factor N/A 48.0 mm | D Drop N/A 24.0 mm | Weight Per Each N/A 0.04 lb |
| A-0610-MSP4 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | GI Tube OD N/A 10 mm | C Cut-Off Factor N/A 48.5 mm | D Drop N/A 24.0 mm | Weight Per Each N/A 0.11 lb |
| A-0612-MSP4 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | GI Tube OD N/A 12 mm | C Cut-Off Factor N/A 55.5 mm | D Drop N/A 28.0 mm | Weight Per Each N/A 0.11 lb |
| A-0814-MSP4 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 14 mm | C Cut-Off Factor N/A 56.0 mm | D Drop N/A 28.5 mm | Weight Per Each N/A 0.22 lb |
| A-0815-MSP4 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 15 mm | C Cut-Off Factor N/A 62.6 mm | D Drop N/A 28.5 mm | Weight Per Each N/A 0.17 lb |
| A-0816-MSP4 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 16 mm | C Cut-Off Factor N/A 63.3 mm | D Drop N/A 32.0 mm | Weight Per Each N/A 0.18 lb |
| A-0818-MSP4 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 18 mm | C Cut-Off Factor N/A 72.0 mm | D Drop N/A 30.5 mm | Weight Per Each N/A 0.20 lb |
| A-1018-MSP4 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 18 mm | C Cut-Off Factor N/A 64.0 mm | D Drop N/A 32.0 mm | Weight Per Each N/A 0.20 lb |
| A-1020-MSP4 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 20 mm | C Cut-Off Factor N/A 72.0 mm | D Drop N/A 37.0 mm | Weight Per Each N/A 0.20 lb |
| A-1022-MSP4 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 22 mm | C Cut-Off Factor N/A 72.0 mm | D Drop N/A 37.0 mm | Weight Per Each N/A 0.25 lb |
| A-1220-MSP4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 20 mm | C Cut-Off Factor N/A 85.0 mm | D Drop N/A 37.0 mm | Weight Per Each N/A 0.22 lb |
| A-1222-MSP4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 22 mm | C Cut-Off Factor N/A 74.3 mm | D Drop N/A 37.0 mm | Weight Per Each N/A 0.27 lb |
| A-1225-MSP4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 25 mm | C Cut-Off Factor N/A 83.0 mm | D Drop N/A 44.0 mm | Weight Per Each N/A 0.40 lb |
| A-1625-MSP4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | GI Tube OD N/A 25 mm | C Cut-Off Factor N/A 102.3 mm | D Drop N/A 55.0 mm | Weight Per Each N/A 0.44 lb |





