Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 37.6 mm N/A 17 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-18 N/A 37.5 mm N/A 22 mm N/A 0.15 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 42.3 mm N/A 25 mm N/A 0.25 lb
N/A 10 N/A 5/8 in15.9 mm N/A 08 N/A 1/2-14 N/A 45.1 mm N/A 27 mm N/A 0.27 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 3/4-14 N/A 47.3 mm N/A 27 mm N/A 0.29 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 50.1 mm N/A 32 mm N/A 0.31 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 1/2 N/A 57.9 mm N/A 41 mm N/A 0.63 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1