AFX - Stainless Steel
Two-Piece Fittings A Series Non-Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight |
|---|---|---|---|---|---|
| AFX-04-SS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 23 mm | L Length N/A 24.7 mm | Weight N/A 0.07 lb |
| AFX-05-SS | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 25.0 mm | L Length N/A 24.7 mm | Weight N/A 0.08 lb |
| AFX-06-SS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 27 mm | L Length N/A 29.7 mm | Weight N/A 0.10 lb |
| AFX-08-SS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 30.0 mm | L Length N/A 30.5 mm | Weight N/A 0.11 lb |
| AFX-10-SS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 34 mm | L Length N/A 35.5 mm | Weight N/A 0.15 lb |
| AFX-12-SS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 38 mm | L Length N/A 36.0 mm | Weight N/A 0.17 lb |
| AFX-16-SS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 48 mm | L Length N/A 42.5 mm | Weight N/A 0.28 lb |
| AFX-20-SS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 53 mm | L Length N/A 56.5 mm | Weight N/A 0.42 lb |
| AFX-24-SS | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 60 mm | L Length N/A 61.5 mm | Weight N/A 0.45 lb |
| AFX-32-SS | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 76 mm | L Length N/A 73.5 mm | Weight N/A 0.82 lb |