Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight |
|---|---|---|---|---|---|
| AFT-03 | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | B OD N/A 14.0 mm | L Length N/A 20 mm | Weight N/A 0.02 lb |
| AFT-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 15.0 mm | L Length N/A 25 mm | Weight N/A 0.03 lb |
| AFT-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 17.2 mm | L Length N/A 25 mm | Weight N/A 0.04 lb |
| AFT-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 22.0 mm | L Length N/A 25 mm | Weight N/A 0.07 lb |
| AFT-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 25.0 mm | L Length N/A 30 mm | Weight N/A 0.08 lb |
| AFT-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 30.0 mm | L Length N/A 33 mm | Weight N/A 0.11 lb |
| AFT-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 35.0 mm | L Length N/A 37 mm | Weight N/A 0.15 lb |
| AFT-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 42.0 mm | L Length N/A 45 mm | Weight N/A 0.26 lb |
| AFT-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 50.0 mm | L Length N/A 48 mm | Weight N/A 0.34 lb |
| AFT-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 57.0 mm | L Length N/A 58 mm | Weight N/A 0.48 lb |
| AFT-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 73.0 mm | L Length N/A 67 mm | Weight N/A 0.73 lb |





