AF4 - Stainless Steel
Two-Piece Fittings A Series Non-Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight |
|---|---|---|---|---|---|
| AF4-06-SS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 30.0 mm | L Length N/A 28.0 mm | Weight N/A 0.11 lb |
| AF4-08-SS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 34 mm | L Length N/A 33.9 mm | Weight N/A 0.16 lb |
| AF4-10-SS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 38 mm | L Length N/A 36.6 mm | Weight N/A 0.20 lb |
| AF4-12-SS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 42.0 mm | L Length N/A 39.5 mm | Weight N/A 0.28 lb |
| AF4-16-SS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 50.0 mm | L Length N/A 45.4 mm | Weight N/A 0.51 lb |





