AF2 - Stainless Steel
Two-Piece Fittings A Series Non-Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight |
|---|---|---|---|---|---|
| AF2-04-SS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 23 mm | L Length N/A 24.7 mm | Weight N/A 0.07 lb |
| AF2-06-SS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 27 mm | L Length N/A 29.7 mm | Weight N/A 0.10 lb |
| AF2-08-SS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 30.0 mm | L Length N/A 30.5 mm | Weight N/A 0.12 lb |
| AF2-10-SS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 33 mm | L Length N/A 30.5 mm | Weight N/A 0.13 lb |
| AF2-12-SS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 37 mm | L Length N/A 36.0 mm | Weight N/A 0.18 lb |
| AF2-16-SS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 45 mm | L Length N/A 36.7 mm | Weight N/A 0.24 lb |





