AF1 - Stainless Steel
Two-Piece Fittings A Series Non-Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight |
|---|---|---|---|---|---|
| AF1-04-SS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 22.0 mm | L Length N/A 24.7 mm | Weight N/A 0.06 lb |
| AF1-06-SS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 26 mm | L Length N/A 29.7 mm | Weight N/A 0.10 lb |
| AF1-08-SS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 29 mm | L Length N/A 30.5 mm | Weight N/A 0.11 lb |
| AF1-10-SS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 32 mm | L Length N/A 30.5 mm | Weight N/A 0.12 lb |
| AF1-12-SS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 36 mm | L Length N/A 36.0 mm | Weight N/A 0.17 lb |





