A Series Skive Ferrules - VS4
Two-Piece Ferrules, Standard Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| VS4-40 | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.5 mm | B OD N/A 95 mm | L Length N/A 84.0 mm | Weight Per Each N/A 3.85 lb |
| VS4-48 | Dash Size N/A 48 | Hose ID Size N/A 3 in76.2 mm | B OD N/A 95 mm | L Length N/A 84.0 mm | Weight Per Each N/A 4.35 lb |





