A Series Skive Ferrules - AS4
Two-Piece Ferrules, Standard Skive Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| AS4-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 22.0 mm | L Length N/A 26.3 mm | Weight Per Each N/A 0.07 lb |
| AS4-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 25.0 mm | L Length N/A 28.5 mm | Weight Per Each N/A 0.09 lb |
| AS4-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 29 mm | L Length N/A 34.7 mm | Weight Per Each N/A 0.14 lb |
| AS4-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 32 mm | L Length N/A 37.5 mm | Weight Per Each N/A 0.17 lb |
| AS4-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 36 mm | L Length N/A 41.5 mm | Weight Per Each N/A 0.21 lb |
| AS4-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 45 mm | L Length N/A 47.7 mm | Weight Per Each N/A 0.37 lb |
| AS4-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 58 mm | L Length N/A 54.6 mm | Weight Per Each N/A 0.88 lb |
| AS4-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 67 mm | L Length N/A 61.0 mm | Weight Per Each N/A 1.08 lb |
| AS4-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 82 mm | L Length N/A 75.1 mm | Weight Per Each N/A 1.76 lb |





