Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

B OD

L Length

Weight Per Each

N/A 03 N/A 3/16 in4.8 mm N/A 14.0 mm N/A 20 mm N/A 0.02 lb
N/A 04 N/A 1/4 in6.4 mm N/A 15.0 mm N/A 25 mm N/A 0.03 lb
N/A 05 N/A 5/16 in7.9 mm N/A 17.2 mm N/A 25 mm N/A 0.04 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22.0 mm N/A 25 mm N/A 0.07 lb
N/A 08 N/A 1/2 in12.7 mm N/A 25.0 mm N/A 30 mm N/A 0.08 lb
N/A 10 N/A 5/8 in15.9 mm N/A 30.0 mm N/A 33 mm N/A 0.11 lb
N/A 12 N/A 3/4 in19.0 mm N/A 35.0 mm N/A 37 mm N/A 0.15 lb
N/A 16 N/A 1 in25.4 mm N/A 42.0 mm N/A 45 mm N/A 0.26 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 50.0 mm N/A 48 mm N/A 0.34 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 57.0 mm N/A 58 mm N/A 0.48 lb
N/A 32 N/A 2 in50.8 mm N/A 73.0 mm N/A 67 mm N/A 0.73 lb
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1