A Series Non-Skive Ferrules - AF4
Two-Piece Ferrules, Non-Skive Standard Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| AF4-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 30.0 mm | L Length N/A 28.0 mm | Weight Per Each N/A 0.11 lb |
| AF4-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 34 mm | L Length N/A 33.9 mm | Weight Per Each N/A 0.16 lb |
| AF4-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 38 mm | L Length N/A 36.6 mm | Weight Per Each N/A 0.20 lb |
| AF4-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 42.0 mm | L Length N/A 39.5 mm | Weight Per Each N/A 0.28 lb |
| AF4-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 50.0 mm | L Length N/A 45.4 mm | Weight Per Each N/A 0.51 lb |
| AF4-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 62 mm | L Length N/A 50.1 mm | Weight Per Each N/A 0.55 lb |
| AF4-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 68 mm | L Length N/A 59.0 mm | Weight Per Each N/A 0.71 lb |





