A Series Non-Skive Ferrules - AF2
Two-Piece Ferrules, Non-Skive Standard Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| AF2-03 | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | B OD N/A 21 mm | L Length N/A 24.0 mm | Weight Per Each N/A 0.06 lb |
| AF2-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 23 mm | L Length N/A 24.7 mm | Weight Per Each N/A 0.07 lb |
| AF2-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 25 mm | L Length N/A 24.7 mm | Weight Per Each N/A 0.08 lb |
| AF2-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 27 mm | L Length N/A 29.7 mm | Weight Per Each N/A 0.10 lb |
| AF2-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 30 mm | L Length N/A 30.5 mm | Weight Per Each N/A 0.12 lb |
| AF2-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 33 mm | L Length N/A 30.5 mm | Weight Per Each N/A 0.13 lb |
| AF2-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 37 mm | L Length N/A 36.0 mm | Weight Per Each N/A 0.18 lb |
| AF2-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 45 mm | L Length N/A 36.7 mm | Weight Per Each N/A 0.24 lb |
| AF2-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 56 mm | L Length N/A 48.6 mm | Weight Per Each N/A 0.45 lb |
| AF2-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 64 mm | L Length N/A 48.5 mm | Weight Per Each N/A 0.55 lb |
| AF2-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 76 mm | L Length N/A 48.6 mm | Weight Per Each N/A 0.70 lb |





