Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

B OD

L Length

Weight Per Each

N/A 10 N/A 5/8 in15.9 mm N/A 35.5 mm N/A 57.5 mm N/A 0.50 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 64.0 mm N/A 88.1 mm N/A 1.40 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 69.5 mm N/A 94.1 mm N/A 1.90 lb
N/A 32 N/A 2 in50.8 mm N/A 88.0 mm N/A 99.0 mm N/A 3.24 lb
N/A 40 N/A 2 1/2 in63.0 mm N/A 102.0 mm N/A 110.0 mm N/A 3.95 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1