Series 2841 98 Shore "A" Ether-Based Heavy Duty Polyurethane Tubing
Tubing Products
Ether-based polyurethane tubing available in colors for transfer of air, fluids and abrasive slurries.
Series No. |
Color |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122°F (50°C) |
Standard Length |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|
| 2841-04X100 | Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 3.1 lb |
| 2841-04X300 | Color N/A Yellow | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.375 in9.5 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 9.50 lb |
| 2841-06X100 | Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 100 ft | Approx. Wt. per Pkg. N/A 7.2 lb |
| 2841-06X300 | Color N/A Yellow | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.570 in14.5 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 300 ft | Approx. Wt. per Pkg. N/A 21.7 lb |





