Tri-Couple Stainless Steel Part C Female Coupler x Hose Shank
Tri-Couple Quick-Acting Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS-C150 | Size N/A 1 1/2 in | Weight Each N/A 1.68 lb | Standard Carton N/A 20 |
| SS-C200 | Size N/A 2 in | Weight Each N/A 2.30 lb | Standard Carton N/A 20 |
| SS-C300 | Size N/A 3 in | Weight Each N/A 4.12 lb | Standard Carton N/A 8 |
| SS-C400 | Size N/A 4 in | Weight Each N/A 6.98 lb | Standard Carton N/A 6 |