Tri-Couple Stainless Steel 304 Part E Male Adapter x Hose Shank
Tri-Couple Quick-Acting Couplings
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-E150 | Size N/A 1 1/2 in | Weight Each N/A 1.22 lb | Standard Carton N/A 25 |
| SS304-E200 | Size N/A 2 in | Weight Each N/A 1.98 lb | Standard Carton N/A 20 |
| SS304-E300 | Size N/A 3 in | Weight Each N/A 3.90 lb | Standard Carton N/A 8 |
| SS304-E400 | Size N/A 4 in | Weight Each N/A 6.38 lb | Standard Carton N/A 6 |





