Two-Piece Fittings, Standard Inserts, US End Configurations - 90º O-Ring Flange SAE J518 Code 62 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 62 - A and C62SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0808-C629 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.25 in31.8 mm | C Cut-Off Factor N/A 47.8 mm | D Drop N/A 46 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.33 lb |
| A-0812-C629 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 47.8 mm | D Drop N/A 54 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.88 lb |
| A-1212-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 63.2 mm | D Drop N/A 61 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.62 lb |
| A-1216-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 63.2 mm | D Drop N/A 66 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 0.93 lb |
| A-1616-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 73.6 mm | D Drop N/A 75 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.05 lb |
| A-1620-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 77.6 mm | D Drop N/A 78 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.32 lb |
| A-2020-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 94.5 mm | D Drop N/A 89 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 1.59 lb |
| A-2024-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 98.0 mm | D Drop N/A 94 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.09 lb |
| A-2424-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 99.6 mm | D Drop N/A 105 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.57 lb |
| A-2432-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 114.7 mm | D Drop N/A 123 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.21 lb |
| A-3232-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 143.3 mm | D Drop N/A 132 mm | Max. Working Pressure N/A 6000 psi | Weight Per Each N/A 2.32 lb |





