Two-Piece Fittings, Standard Inserts, US End Configurations - 45º O-Ring Flange SAE J518 Code 61 - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - SAE Flange Code 61 - A and C61SF Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0808-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 43.7 mm | D Drop N/A 22.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.27 lb |
| A-0812-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 50.4 mm | D Drop N/A 26.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.38 lb |
| A-1012-C614 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 55.1 mm | D Drop N/A 26.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.40 lb |
| A-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 63.8 mm | D Drop N/A 32.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.50 lb |
| A-1216-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 68.0 mm | D Drop N/A 29.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.60 lb |
| A-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 72.8 mm | D Drop N/A 33.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.85 lb |
| A-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 72.3 mm | D Drop N/A 36.0 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 0.92 lb |
| A-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 85.2 mm | D Drop N/A 37.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.13 lb |
| A-2024-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 92.8 mm | D Drop N/A 40.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.27 lb |
| A-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 105.4 mm | D Drop N/A 48.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.32 lb |
| A-2432-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 124.3 mm | D Drop N/A 55.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.65 lb |
| A-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 129.5 mm | D Drop N/A 47.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 3.48 lb |
| A-4040-C614 | Dash Size N/A 40 | Hose ID Size N/A 2 1/2 in63.5 mm | Q Flange N/A 3.31 in84.1 mm | C Cut-Off Factor N/A 162.0 mm | D Drop N/A 115.0 mm | Max. Working Pressure N/A 2500 psi | Weight Per Each N/A 3.80 lb |





