Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68°F

Working Pressure at 104°F

Vacuum Rating at 68ºF

Vacuum Rating at 104°F

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 1 in25.4 mm N/A 1.22 in31.0 mm N/A 45 psi N/A 15 psi N/A Full N/A 24 inHg N/A 1.0 in N/A 100 ft N/A 0.15 lbs/ft
N/A 1 1/4 in31.8 mm N/A 1.54 in39.2 mm N/A 40 psi N/A 12 psi N/A Full N/A 24 inHg N/A 1.0 in N/A 100 ft N/A 0.20 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.80 in45.7 mm N/A 40 psi N/A 12 psi N/A Full N/A 24 inHg N/A 1.5 in N/A 100 ft N/A 0.25 lbs/ft
N/A 2 in50.8 mm N/A 2.32 in58.7 mm N/A 35 psi N/A 10 psi N/A 26 inHg N/A 20 inHg N/A 2.5 in N/A 100 ft N/A 0.31 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1