WH™ Series Standard-Duty, PVC Liquid Suction Hose
Liquid Suction
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68°F |
Working Pressure at 104°F |
Vacuum Rating at 68ºF |
Vacuum Rating at 104°F |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| WH100X100 | ID N/A 1 in25.4 mm | OD N/A 1.22 in31.0 mm | Working Pressure at 68°F N/A 45 psi | Working Pressure at 104°F N/A 15 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104°F N/A 24 inHg | Min. Bending Radius at 68ºF N/A 1.0 in | Standard Length N/A 100 ft | Weight N/A 0.15 lbs/ft |
| WH125X100 | ID N/A 1 1/4 in31.8 mm | OD N/A 1.54 in39.2 mm | Working Pressure at 68°F N/A 40 psi | Working Pressure at 104°F N/A 12 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104°F N/A 24 inHg | Min. Bending Radius at 68ºF N/A 1.0 in | Standard Length N/A 100 ft | Weight N/A 0.20 lbs/ft |
| WH150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.80 in45.7 mm | Working Pressure at 68°F N/A 40 psi | Working Pressure at 104°F N/A 12 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104°F N/A 24 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 100 ft | Weight N/A 0.25 lbs/ft |
| WH200X100 | ID N/A 2 in50.8 mm | OD N/A 2.32 in58.7 mm | Working Pressure at 68°F N/A 35 psi | Working Pressure at 104°F N/A 10 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104°F N/A 20 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 100 ft | Weight N/A 0.31 lbs/ft |